Cylindrical roller bearings, single row

Tolerances: Normal (metric), P6, Normal (inch)
Radial internal clearance: cylindrical bore, tapered bore
Axial internal clearance: NUP, NJ + HJ
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

NUP 2315 ECP

Popular item
SKF Explorer
Dimensions
d 75mm
D 160mm
B 55mm
d1104mm
D1134.95mm
F 95mm
r1,2min.2.1mm
r3,4min.2.1mm
Abutment dimensions
damin.87mm
dbmin.107mm
Damax.148mm
ramax.2mm
Calculation data
Basic dynamic load ratingC 380kN
Basic static load ratingC0 400kN
Fatigue load limitPu 50kN
Reference speed  4500r/min
Limiting speed  5300r/min
Calculation factorkr 0.25 
Limiting valuee 0.3 
Axial load factorY 0.4 
Mass
Mass bearing  5.1kg

SKF logo