Cylindrical roller bearings, single row, full complement

Tolerances: Normal
Radial internal clearance: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

NCF 2930 CV

Popular item
Dimensions
d 150mm
D 210mm
B 36mm
d1169mm
D1189mm
E 196.4mm
smax.2mm
r1,2min.2mm
r3,4min.1.1mm
Abutment dimensions
damin.159mm
das 166mm
Damax.201mm
Dbmax.203mm
ramax.2mm
rbmax.1mm
Calculation data
Basic dynamic load ratingC 292kN
Basic static load ratingC0 490kN
Fatigue load limitPu 55kN
Reference speed  1400r/min
Limiting speed  1700r/min
Calculation factorkr 0.2 
Calculation factore 0.3 
Calculation factorY 0.4 
Mass
Mass bearing  3.73kg

SKF logo