Cylindrical roller bearings, single row, full complement

Tolerances: Normal
Radial internal clearance: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

NJG 2308 VH

Popular item
Dimensions
d 40mm
D 90mm
B 33mm
d157.6mm
D175.2mm
F 51.15mm
smax.2.4mm
r1,2min.1.5mm
Abutment dimensions
damin.49mm
das 54.4mm
dbmax.49mm
Damax.81mm
ramax.1.5mm
Calculation data
Basic dynamic load ratingC 145kN
Basic static load ratingC0 156kN
Fatigue load limitPu 20kN
Reference speed  3000r/min
Limiting speed  3600r/min
Calculation factorkr 0.35 
Calculation factore 0.3 
Calculation factorY 0.4 
Mass
Mass bearing  1kg

SKF logo