Spherical roller bearings

Tolerances: Normal, P6, P5, tapered bore 1:12, tapered bore 1:30
Radial internal clearancecylindrical bore, tapered bore
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

22207 E

Popular item
SKF Explorer
Dimensions
d 35mm
D 72mm
B 23mm
d244.5mm
D161.8mm
b 3.7mm
K 2mm
r1,2min.1.1mm
Abutment dimensions
damin.42mm
Damax.65mm
ramax.1mm
Calculation data
Basic dynamic load ratingC 88.8kN
Basic static load ratingC0 85kN
Fatigue load limitPu 9.3kN
Reference speed  9000r/min
Limiting speed  12000r/min
Calculation factore 0.31 
Calculation factorY1 2.2 
Calculation factorY2 3.3 
Calculation factorY0 2.2 
Mass
Mass bearing  0.45kg

SKF logo