Spherical roller bearings

Tolerances: Normal, P6, P5, tapered bore 1:12, tapered bore 1:30
Radial internal clearancecylindrical bore, tapered bore
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

22218 E

Popular item
SKF Explorer
Dimensions
d 90mm
D 160mm
B 40mm
d2106mm
D1141mm
b 6mm
K 3mm
r1,2min.2mm
Abutment dimensions
damin.101mm
Damax.149mm
ramax.2mm
Calculation data
Basic dynamic load ratingC 331kN
Basic static load ratingC0 375kN
Fatigue load limitPu 39kN
Reference speed  3800r/min
Limiting speed  5300r/min
Calculation factore 0.24 
Calculation factorY1 2.8 
Calculation factorY2 4.2 
Calculation factorY0 2.8 
Mass
Mass bearing  3.4kg

SKF logo