Spherical roller bearings

Tolerances: Normal, P6, P5, tapered bore 1:12, tapered bore 1:30
Radial internal clearancecylindrical bore, tapered bore
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

22238 CCK/W33

Popular item
SKF Explorer
Dimensions
d 190mm
D 340mm
B 92mm
d2225mm
D1294mm
b 16.7mm
K 9mm
r1,2min.4mm

Tapered bore, taper 1:12

Abutment dimensions
Damax.323mm
ramax.3mm
Calculation data
Basic dynamic load ratingC 1342kN
Basic static load ratingC0 1700kN
Fatigue load limitPu 150kN
Reference speed  1700r/min
Limiting speed  2400r/min
Calculation factore 0.26 
Calculation factorY1 2.6 
Calculation factorY2 3.9 
Calculation factorY0 2.5 
Mass
Mass bearing  35.5kg

SKF logo