Spherical roller bearings

Tolerances: Normal, P6, P5, tapered bore 1:12, tapered bore 1:30
Radial internal clearancecylindrical bore, tapered bore
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

22326 CC/W33

Popular item
SKF Explorer
Dimensions
d 130mm
D 280mm
B 93mm
d2164mm
D1233mm
b 16.7mm
K 9mm
r1,2min.4mm
Abutment dimensions
damin.147mm
Damax.263mm
ramax.3mm
Calculation data
Basic dynamic load ratingC 1176kN
Basic static load ratingC0 1320kN
Fatigue load limitPu 114kN
Reference speed  1800r/min
Limiting speed  2400r/min
Calculation factore 0.35 
Calculation factorY1 1.9 
Calculation factorY2 2.9 
Calculation factorY0 1.8 
Mass
Mass bearing  29kg

SKF logo