Spherical roller bearings

Tolerances: Normal, P6, P5, tapered bore 1:12, tapered bore 1:30
Radial internal clearancecylindrical bore, tapered bore
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

22330 CCK/W33

Popular item
SKF Explorer
Dimensions
d 150mm
D 320mm
B 108mm
d2188mm
D1266mm
b 16.7mm
K 9mm
r1,2min.4mm

Tapered bore, taper 1:12

Abutment dimensions
Damax.303mm
ramax.3mm
Calculation data
Basic dynamic load ratingC 1539kN
Basic static load ratingC0 1760kN
Fatigue load limitPu 146kN
Reference speed  1600r/min
Limiting speed  2000r/min
Calculation factore 0.35 
Calculation factorY1 1.9 
Calculation factorY2 2.9 
Calculation factorY0 1.8 
Mass
Mass bearing  42.5kg

SKF logo