Spherical roller bearings

Tolerances: Normal, P6, P5, tapered bore 1:12, tapered bore 1:30
Radial internal clearancecylindrical bore, tapered bore
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

23036 CC/W33

Popular item
SKF Explorer
Dimensions
d 180mm
D 280mm
B 74mm
d2204mm
D1249mm
b 13.9mm
K 7.5mm
r1,2min.2.1mm
Abutment dimensions
damin.191mm
Damax.269mm
ramax.2mm
Calculation data
Basic dynamic load ratingC 883kN
Basic static load ratingC0 1250kN
Fatigue load limitPu 114kN
Reference speed  2000r/min
Limiting speed  2600r/min
Calculation factore 0.24 
Calculation factorY1 2.8 
Calculation factorY2 4.2 
Calculation factorY0 2.8 
Mass
Mass bearing  17kg

SKF logo