Spherical roller bearings

Tolerances: Normal, P6, P5, tapered bore 1:12, tapered bore 1:30
Radial internal clearancecylindrical bore, tapered bore
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

23040 CC/W33

Popular item
SKF Explorer
Dimensions
d 200mm
D 310mm
B 82mm
d2228mm
D1278mm
b 13.9mm
K 7.5mm
r1,2min.2.1mm
Abutment dimensions
damin.211mm
Damax.299mm
ramax.2mm
Calculation data
Basic dynamic load ratingC 1058kN
Basic static load ratingC0 1530kN
Fatigue load limitPu 137kN
Reference speed  1800r/min
Limiting speed  2200r/min
Calculation factore 0.24 
Calculation factorY1 2.8 
Calculation factorY2 4.2 
Calculation factorY0 2.8 
Mass
Mass bearing  23.3kg

SKF logo