Spherical roller bearings

Tolerances: Normal, P6, P5, tapered bore 1:12, tapered bore 1:30
Radial internal clearancecylindrical bore, tapered bore
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

23130 CCK/W33

Popular item
SKF Explorer
Dimensions
d 150mm
D 250mm
B 80mm
d2172mm
D1216mm
b 11.1mm
K 6mm
r1,2min.2.1mm

Tapered bore, taper 1:12

Abutment dimensions
Damax.238mm
ramax.2mm
Calculation data
Basic dynamic load ratingC 883kN
Basic static load ratingC0 1200kN
Fatigue load limitPu 114kN
Reference speed  2000r/min
Limiting speed  2600r/min
Calculation factore 0.3 
Calculation factorY1 2.3 
Calculation factorY2 3.4 
Calculation factorY0 2.2 
Mass
Mass bearing  15.5kg

SKF logo