Spherical roller bearings

Tolerances: Normal, P6, P5, tapered bore 1:12, tapered bore 1:30
Radial internal clearancecylindrical bore, tapered bore
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

23224 CCK/W33

Popular item
SKF Explorer
Dimensions
d 120mm
D 215mm
B 76mm
d2141mm
D1182mm
b 8.3mm
K 4.5mm
r1,2min.2.1mm

Tapered bore, taper 1:12

Abutment dimensions
Damax.203mm
ramax.2mm
Calculation data
Basic dynamic load ratingC 732kN
Basic static load ratingC0 930kN
Fatigue load limitPu 93kN
Reference speed  2000r/min
Limiting speed  2800r/min
Calculation factore 0.35 
Calculation factorY1 1.9 
Calculation factorY2 2.9 
Calculation factorY0 1.8 
Mass
Mass bearing  11.5kg

SKF logo