Spherical roller bearings

Tolerances: Normal, P6, P5, tapered bore 1:12, tapered bore 1:30
Radial internal clearancecylindrical bore, tapered bore
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

23226 CC/W33

Popular item
SKF Explorer
Dimensions
d 130mm
D 230mm
B 80mm
d2151mm
D1196mm
b 8.3mm
K 4.5mm
r1,2min.3mm
Abutment dimensions
damin.144mm
Damax.216mm
ramax.2.5mm
Calculation data
Basic dynamic load ratingC 826kN
Basic static load ratingC0 1060kN
Fatigue load limitPu 104kN
Reference speed  1900r/min
Limiting speed  2600r/min
Calculation factore 0.33 
Calculation factorY1 2 
Calculation factorY2 3 
Calculation factorY0 2 
Mass
Mass bearing  14.5kg

SKF logo