Spherical roller bearings

Tolerances: Normal, P6, P5, tapered bore 1:12, tapered bore 1:30
Radial internal clearancecylindrical bore, tapered bore
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

23244 CCK/W33

Popular item
SKF Explorer
Dimensions
d 220mm
D 400mm
B 144mm
d2259mm
D1338mm
b 16.7mm
K 9mm
r1,2min.4mm

Tapered bore, taper 1:12

Abutment dimensions
Damax.383mm
ramax.3mm
Calculation data
Basic dynamic load ratingC 2485kN
Basic static load ratingC0 3450kN
Fatigue load limitPu 285kN
Reference speed  1100r/min
Limiting speed  1500r/min
Calculation factore 0.35 
Calculation factorY1 1.9 
Calculation factorY2 2.9 
Calculation factorY0 1.8 
Mass
Mass bearing  79kg

SKF logo