Spherical roller bearings

Tolerances: Normal, P6, P5, tapered bore 1:12, tapered bore 1:30
Radial internal clearancecylindrical bore, tapered bore
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

24022 CC/W33

Popular item
SKF Explorer
Dimensions
d 110mm
D 170mm
B 60mm
d2122mm
D1149mm
b 5.5mm
K 3mm
r1,2min.2mm
Abutment dimensions
damin.119mm
Damax.161mm
ramax.2mm
Calculation data
Basic dynamic load ratingC 437kN
Basic static load ratingC0 620kN
Fatigue load limitPu 67kN
Reference speed  2400r/min
Limiting speed  3600r/min
Calculation factore 0.33 
Calculation factorY1 2 
Calculation factorY2 3 
Calculation factorY0 2 
Mass
Mass bearing  5kg

SKF logo