Spherical roller bearings

Tolerances: Normal, P6, P5, tapered bore 1:12, tapered bore 1:30
Radial internal clearancecylindrical bore, tapered bore
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

24134 CCK30/W33

Popular item
SKF Explorer
Dimensions
d 170mm
D 280mm
B 109mm
d2190mm
D1237mm
b 8.3mm
K 4.5mm
r1,2min.2.1mm

Tapered bore, taper 1:30

Abutment dimensions
Damax.268mm
ramax.2mm
Calculation data
Basic dynamic load ratingC 1270kN
Basic static load ratingC0 1860kN
Fatigue load limitPu 170kN
Reference speed  1200r/min
Limiting speed  1800r/min
Calculation factore 0.37 
Calculation factorY1 1.8 
Calculation factorY2 2.7 
Calculation factorY0 1.8 
Mass
Mass bearing  27kg

SKF logo