Bearing data
Dimension standards |
Boundary dimensions: ISO 104 |
Tolerances For additional information → Tolerances |
Normal Total height H:
Values: ISO 199 (table 1) |
Permissible misalignment |
The permissible misalignment is reduced as the load increases. Guideline values for rotating shaft applications: table 2 Whether these values can be fully exploited depends on the design of the bearing arrangement, the external sealing design, etc. For applications with a rotating housing washer, or where the direction of misalignment is not constant relative to the housing washer, additional sliding may occur in the bearing and misalignment should be < 0,1°. |
Friction, starting torque, power loss |
For temperature and/or cooling requirement calculations for large bearings (dm > 400 mm)1), vertical shafts and fully submerged conditions, contact the SKF application engineering service. |
- 1)dm = bearing mean diameter [mm]
= 0,5 (d + D)