Spherical roller thrust bearings

Tolerances: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

29332 E

Popular item
Dimensions
d 160mm
D 270mm
H 67mm
d1243mm
D1203mm
B 42mm
B1 60mm
C 33mm
s 92mm
r1,2min.3mm
Abutment dimensions
damin.210mm
db1max.169mm
db2max.176mm
Damax.235mm
ramax.2.5mm
Calculation data
Basic dynamic load ratingC 1180kN
Basic static load ratingC0 3450kN
Fatigue load limitPu 375kN
Reference speed  1300r/min
Limiting speed  2200r/min
Minimum axial load factorA 1.1 
Mass
Mass bearing  14.5kg

SKF logo