Cages

Depending on their series and size, single row super-precision angular contact ball bearings are fitted as standard with one of the following cages (matrix 1):
  • a cotton fabric reinforced phenolic resin cage, window-type, outer ring centred, no designation suffix (fig. 1)
  • a glass fibre reinforced PEEK cage, window-type, outer ring centred, designation suffix TNHA (fig. 2)
  • a glass fibre reinforced PEEK cage for bearings in the S70 .. W series, window-type, no designation suffix (fig. 3)
    • ball centred for low and medium speeds
    • outer ring centred for high speeds
  • a carbon fibre reinforced PEEK cage, window-type, outer ring centred, no designation suffix (fig. 4)
  • a glass fibre reinforced PA46 cage, window-type, ball centred, designation suffix TP (fig. 5)
  • a glass fibre reinforced PEEK cage, window-type, designation suffix VG275
  • a machined brass cage, window-type, outer ring centred, designation suffix MA

The lightweight polymer cages reduce inertial and centrifugal forces while maximizing the effectiveness of the lubricant.

Other cage materials and designs are available on request. Contact the SKF application engineering service.

For additional information about materials, refer to Cage materials.

SKF logo