Support rollers without flange rings, without an inner ring

Tolerances: Normal, Other
Radial internal clearance: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

RSTO 17

Dimensions
D 40mm
Fw 22mm
C 15.8mm
E 29mm
r1,2min.0.3mm
Calculation data
Basic dynamic load ratingC 14.2kN
Basic static load ratingC0 17.6kN
Fatigue load limitPu 2.08kN
Maximum dynamic radial loadFrmax.12kN
Maximum static radial loadF0rmax.17.3kN
Limiting speed  4500r/min
Mass
Mass support roller  0.088kg

  • In addition to the information provided on this page, consider what is provided under Support rollers.
  • For information on selecting the appropriate bearing for a given application, and interpreting the data on this page, refer to Bearing selection process.
  • For general information on rolling bearings, refer to General bearing knowledge.

SKF logo