Inactive or Obsolete Products

As part of any product life-cycle, devices and systems reach a phase where they are no longer promoted (or inactive) – usually because they have been replaced by newer products or technology.  During this inactive phase product support remains available. Thereafter the product moves to being obsolete – normally when key electronic components required to manufacture it are no longer available.

The following SKF condition monitoring products are either inactive or obsolete. Contact SKF for availability of spares parts and service, or to discuss alternative solutions.
  • Machine suite 
  • Machine analyst (stand alone) 
  • Machine inspector (stand alone) 
  • Machine analyst/remote route 
  • Machine analyst / trend oil / Machine work notification 
  • Machine analyst / HMI /multiple database access / DI 1100-IS plug-in 
  • Prism4 for Windows / surveyor / on-line system driver 
  • SKF Machine Tool MTx CMON 1501
  • SKF Multilog LMU CMMA 320 
  • SKF Multilog DMx CMMA 91xx, 9910, 9920
  • SKF Multilog WVT CMWA 7910 series
  • SKF Microlog CMVA 7, 10, 30, 40 
  • SKF Microlog CMVA 50, 55, 60, 65
  • SKF Microlog CMXA 50, 70
  • SKF WMCD Kit CMVL 8000-K
  • SKF MARLIN CMDM 4600 
  • SKF MARLIN CMDM 5000, 5100, 5360, 5460 series 
  • SKF MARLIN CMDM 6100, 6200, 6350, 6400, 6500 series 
  • SKF Microlog Inspector CMDM 6600, 6710, 6712, 6720 series
  • DI 1100-IS ATEX data collector
  • SKF MicroVibe P CMVL 3850-ML, 4000-ML series 
  • SKF Contamination sensors CMSS-ONL-1001-2, CMSS-ONL-1002-2
  • SKF Acoustic emissions interface card CMAC 2504
  • SKF Eddy Current Probes CMSS 65/68 series
  • SKF IMx-P On-line CMON 2003 
  • SKF IMx-T On-line CMON 1000 series
  • SKF Alignment TKSA 60, TKSA 80
  • SKF Wireless Machine Sensor CMWA 8800
SKF logo