Mechanical friction joints, SH bushings

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SHR 22

Dimensions
d 22mm
D 42mm
D1 49mm
L 27mm
L1 36mm
B 9.5mm
Calculation data
Max. torqueMv 200N·m
Max. axial loadPa 18kN
Mounting information
Locking screw, size  
4 x M 6x12
Locking screw, tightening torqueMt 8N·m

For additional information about the meaning and limitations of the product data, refer to SH bushings.

SKF logo