Mechanical friction joints, SH bushings

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SHR 40

Dimensions
d 40mm
D 67mm
D1 76mm
L 45mm
L1 57mm
B 12.5mm
Calculation data
Max. torqueMv 1000N·m
Max. axial loadPa 50kN
Mounting information
Locking screw, size  
6 x M 8x16
Locking screw, tightening torqueMt 18N·m

For additional information about the meaning and limitations of the product data, refer to SH bushings.

SKF logo