IPM 12

Pulse meter for use with circulating oil systems

IPM 12 pulse meter

The IPM 12 pulse meter is used to monitor the functionality of oil circulation metering devices like restrictor valve metering devices, flow limiters or progressive metering devices. It allows for the monitoring of as many as 12 lubrication points per pulse meter, each point being assigned to one input of the IPM 12. 

Thanks to its modular design, the IPM 12 easily can be adapted to machines and systems at any time. Based on specified values entered via a programming unit or programming software, each lubrication point is monitored individually with LEDs indicating in the event of malfunctions or alarms. Also, relay contacts signal alarms to the process control level.

Features and benefits:

  • Easy wiring and installation
  • Modular design for simple system extension
  • RS 232 interface
  • Easy parameter set-up
SKF logo