Adjustable chocks

SKF Vibracon - The universal adjustable re-useable chock

SKF Vibracon is a machinery mounting chock that is easily and accurately adjusted. The chock accommodates the angular difference, up to 4°, between machine and the mounting base without expensive machining of the base or the extra work of installing epoxy resin chocks. The self-levelling capability, combined with the height adjustment feature, eliminates the possibility of a soft foot in the production line throughout the life cycle of the machinery.

  • Saves installation time
  • Re-adjustable / re-useable
  • Accommodates angular gaps
  • Self levelling
  • Eliminates the ‘Soft Foot’
  • Installed base of over 1 300 000 pieces
  • Standard range available from stock
  • Customized engineered solutions 

The SKF Vibracon is available in different materials to meet the need of your application, even those in the harshest environments. This adjustable chock is available in standard carbon steel (CS series) and in surface-treated carbon steel (CSTR series) for improved corrosion protection. Developed to withstand the most challenging conditions, a stainless steel version (SS series) is offered with the highest corrosion protection available. SKF Vibracon low profile (ASTR series) configuration addresses those applications where the chock height between the foundation and component has been established by the previous design.

Online selection tool

The SKF Vibracon selection tool is developed to easily select the right adjustable steel chock for mounting of rotating equipment. The selection is based on preferred materials like Carbon steel non treated (standard), Carbon steel surface treated (for improved corrosion protection) or Stainless steel (for harsh environmental conditions). For the SKF Vibracon low profile the surface treated product range is available.

The selection tool determines the most suitable SKF Vibracon chock for your application based on following information:

  1. Bolt size
  2. Available installation height (chocking height)
  3. Preferred material (carbon steel, surface treated or stainless steel).

Applications and industries

The origin of the SKF Vibracon chock products can be found in a marine environment. However, the product is applied in many more industries. When components are pre-mounted on a steel base frame, a so called skid, the necessity for initial and final alignment is apparent. Also for concrete mounted components. The Vibracon does have an impressive track record.

The SKF Vibracon products are known within the following industries and applications:

ApplicationsIndustries
  • Engines
  • Gearboxes
  • PTO shaft generators
  • Shaft bearings
  • Generator sets
  • Compressors
  • Electric motors
  • Pump sets
  • Steam and gas turbines
  • Diesel power plants
  • Industrial fans
  • Industrial pumps
  • Industrial transmissions
  • Machine tools
  • Marine / Navy
  • Material handling
  • Medical and health care
  • Metals
  • Mining, mineral processing and cement
  • Oil and gas / Offshore
  • Pulp and paper
  • Railways
  • Solar energy
  • Traditional power
  • Wind energy

SKF Vibracon product range

SKF logo