Radial shaft seals for general industrial applications

Shaft requirements
Housing bore requirements
Permissible speeds
Chemical and thermal resistance

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

90X110X10 HMS5 RG

Type of outside diameter  Rubber metal reinforced
Lip material  Nitrile rubber (NBR)
Seal design  HMS5
Dimensions
d1 90mm
D 110mm
b 10mm
Application and operating conditions
Operating temperature min.-40°C
Operating temperature max.100°C
Permissible operating temperature, short periods max.120°C
Shaft speed max.2160r/min
Shaft surface speed max.10.22m/s

For additional information about the meaning and limitations of the product data, refer to Radial shaft seals and Principles of sealing selection and application.

SKF logo