V-ring seals, for North American market

PrintExport as PDF
  • (all)
    (all)
    Shaft diameter range (over):
    Exact :
     ≤ d1 ≤ 
    d1 =
DimensionsDesignation
Shaft diameter range Seal inside diameter, free stateNominal seal width 
d1 overd1 incl.db 
mm 
     
775
825
745
10.5
408006
1225
1275
1135
10.5
412506
785
830
745
25
408004
1225
1275
1135
10.5
412502
1215
1270
1135
25
412500
1010
1025
973
65
410203
775
825
745
10.5
408002
792
801
768
65
408003
785
830
745
25
408000
155
165
144
10.5
401606
500
505
488
65
470501
155
165
144
20.5
401605
620
630
602
65
470621
155
165
144
14.5
401604
1955
2010
1844
65
420003
1975
2025
1810
10.5
420002
73
78
67
15.5
400755
155
165
144
10.5
401602
73
78
67
11
400754
155
165
144
20.5
401601
155
165
144
14.5
401600
1975
2025
1810
10.5
420006
505
510
493
65
470506
977
988
942
65
470981
390
395
381
65
403903
1905
1955
1794
65
471951
740
750
718
65
470741
851
861
824
65
470861
912
922
880
65
409203
73
78
67
11
400751
73
78
67
11
400750
48
53
45
13
400505
510
515
497
65
470511
48
53
45
9
400504
1600
1640
1524
65
471601
515
520
502
65
470516
48
53
45
13
400501
48
53
45
9
400500
861
871
833
65
470871
988
999
953
65
470991
630
640
612
65
470631
750
758
728
65
470751
710
740
670
10.5
407256
801
810
777
65
408103
705
745
670
25
407250
705
745
670
25
407254
710
740
670
10.5
407252
165
175
153
20.5
401705
720
730
699
65
470721
165
175
153
14.5
401704
831
841
805
65
470841
83
88
76
15.5
400855
165
175
153
10.5
401702
600
610
582
65
470601
83
88
76
11
400854
165
175
153
20.5
401701
165
175
153
14.5
401700
83
88
76
15.5
400851
1320
1370
1225
25
413500
955
966
921
65
470961
165
175
153
10.5
401706
675
710
630
10.5
407006
700
710
680
65
407003
922
933
890
65
409303
665
705
630
25
407004
1325
1375
1225
10.5
413506
1105
1125
1065
65
411203
1340
1365
1281
65
413503
1325
1375
1225
10.5
413502
83
88
76
11
400850
675
710
630
10.5
407002
665
705
630
25
407000
58
63
54
13
400605
460
465
448
65
4046033
610
620
592
65
470611
1680
1720
1596
65
471701
58
63
54
9
400604
730
740
709
65
470731
58
63
54
13
400601
58
63
54
9
400600
965
1015
910
25
410000
1365
1390
1305
65
413753
975
1025
910
10.5
410002
841
851
814
65
470851
966
977
932
65
470971
1025
1045
990
65
410403
19
21
18
7.5
400200
31
33
29
10.5
400321
235
265
225
25
402500
19
21
18
10.5
400201
31
33
29
7.5
400320
933
944
900
65
470941
135
145
126
10.5
401406
700
710
680
65
470701
135
145
126
18
401405
810
821
786
65
470821
135
145
126
12.8
401404
53
58
49
13
400555
135
145
126
10.5
401402
53
58
49
9
400554
135
145
126
18
401401
370
375
362
65
403703
875
925
825
10.5
409006
1125
1175
1045
10.5
411506
1115
1165
1045
25
411500
1125
1175
1045
10.5
411502
135
145
126
12.8
401400
875
920
825
25
409000
53
58
49
13
400551
53
58
49
9
400550
875
920
825
25
409004
892
912
871
65
409003
875
925
825
10.5
409002
821
831
796
65
470831
944
955
911
65
470951
1765
1810
1671
65
471801
29
31
27
10.5
400305
710
720
689
65
470711
29
31
27
7.5
400304
440
445
429
65
4044033
29
31
27
10.5
400301
195
210
180
20.5
401995
490
495
478
65
404903
1245
1270
1195
65
412603
195
210
180
14.5
401994
29
31
27
7.5
400300
195
210
180
20.5
401991
195
210
180
14.5
401990
145
155
135
10.5
401506
145
155
135
18
401505
912
922
880
65
470921
145
155
135
12.8
401504
1875
1925
1720
10.5
419006
63
68
58
13
400655
145
155
135
10.5
401502
792
801
768
65
470801
63
68
58
9
400654
145
155
135
18
401501
145
155
135
12.8
401500
380
385
371
65
403803
1870
1920
1720
25
419000
1855
1905
1753
65
419003
1875
1925
1720
10.5
419002
1125
1145
1084
65
411403
63
68
58
13
400651
63
68
58
9
400650
1970
2020
1810
25
420000
38
43
36
13
400405
801
810
777
65
470811
922
933
890
65
470931
38
43
36
13
400401
1855
1905
1753
65
471901
38
43
36
9
400400
38
43
36
9
400409
831
841
805
65
408403
510
540
472
10.5
405256
1045
1065
1008
65
410603
525
530
512
65
405253
510
540
472
10.5
405252
1675
1725
1540
10.5
417002
1680
1720
1596
65
417003
1675
1725
1540
10.5
417006
892
912
871
65
470901
475
510
450
10.5
405009
730
740
709
65
407309
1670
1720
1540
25
417000
475
510
450
10.5
405002
480
530
450
25
405004
500
505
488
65
405003
955
966
921
65
409603
480
530
450
25
405000
415
420
405
65
404153
88
93
81
15.5
400901
88
93
81
11
400900
88
93
81
15.5
400905
88
93
81
11
400904
1270
1295
1218
65
412803
535
540
521
65
405353
825
875
785
10.5
408502
1025
1075
955
10.5
410502
830
875
785
25
408500
825
875
785
10.5
408506
841
851
814
65
408503
830
875
785
25
408504
1015
1065
955
25
410500
1025
1075
955
10.5
410506
305
310
299
65
403053
425
430
415
65
404253
1145
1165
1103
65
411603
510
515
497
65
405103
410
440
382
10.5
404256
740
750
718
65
407403
966
977
932
65
409703
660
670
640
65
4066033
410
440
382
10.5
404252
1765
1810
1671
65
418003
1775
1825
1630
10.5
418006
1770
1820
1630
25
418000
1775
1825
1630
10.5
418002
1065
1085
1027
65
471081
810
821
786
65
408203
505
510
493
65
405053
1065
1085
1027
65
410803
175
185
162
14.5
401804
1920
1970
1765
25
419500
93
98
85
15.5
400955
175
185
162
10.5
401802
1925
1975
1765
10.5
419502
93
98
85
11
400954
175
185
162
20.5
401801
175
185
162
14.5
401800
1905
1955
1794
65
419503
93
98
85
15.5
400951
1925
1975
1765
10.5
419506
93
98
85
11
400950
175
185
162
10.5
401806
175
185
162
20.5
401805
933
944
900
65
409403
710
720
689
65
407103
640
650
621
65
4064033
68
73
63
11
400704
1570
1620
1450
25
416000
68
73
63
15.5
400701
68
73
63
11
400700
1575
1625
1450
10.5
416006
1600
1640
1524
65
416003
1575
1625
1450
10.5
416002
68
73
63
15.5
400705
600
610
582
65
406003
821
831
796
65
408303
575
625
540
10.5
406006
1165
1185
1121
65
471181
1045
1065
1008
65
471061
515
520
502
65
405153
580
630
540
25
406000
185
195
171
10.5
401902
185
195
171
20.5
401901
185
195
171
14.5
401900
185
195
171
10.5
401906
185
195
171
20.5
401905
185
195
171
14.5
401904
720
730
699
65
407203
944
955
911
65
409503
925
975
865
10.5
409502
1165
1185
1121
65
411803
920
965
865
25
409500
925
975
865
10.5
409506
920
965
865
25
409504
405
410
396
65
404053
78
83
72
15.5
400801
78
83
72
11
400800
195
210
182
10.5
4020022
78
83
72
15.5
400805
78
83
72
11
400804
8
9.5
7
3.7
400080
335
340
328
65
403353
565
570
550
65
405653
630
665
600
25
406500
8
9.5
7
5.2
400081
615
675
600
10.5
406502
1145
1165
1103
65
471161
420
425
410
65
404203
871
882
843
65
408803
1025
1045
990
65
471041
630
665
600
25
406504
400
405
391
65
4040033
650
660
631
65
406503
1270
1295
1218
65
471281
630
640
612
65
4063033
8
9.5
7
3.7
400084
8
9.5
7
5.2
400085
1955
2010
1844
65
472001
1415
1440
1350
65
414253
6.5
8
6
5.2
400071
6.5
8
6
3.7
400070
455
460
444
65
404553
310
315
304
65
403103
766
774
743
65
407703
390
430
360
25
4040044
540
545
526
65
405403
6.5
8
6
5.2
400075
6.5
8
6
3.7
400074
1820
1870
1675
25
418500
1825
1875
1675
10.5
418502
1810
1855
1714
65
418503
195
210
182
10.5
402006
882
892
853
65
408903
5.5
6.5
5
3.7
400060
17.5
19
16
7.7
400181
5.5
6.5
5
5.2
400061
17.5
19
16
5.5
400180
345
350
338
65
403453
575
580
560
65
405753
1245
1270
1195
65
471261
430
435
420
65
404303
1825
1875
1675
10.5
418506
190
210
180
25
402004
5.5
6.5
5
3.7
400064
17.5
19
16
7.7
400185
5.5
6.5
5
5.2
400065
190
210
180
25
402000
17.5
19
16
5.5
400184
530
580
495
25
405504
774
783
751
65
407803
540
575
495
10.5
405506
1490
1515
1419
65
415003
1475
1525
1360
10.5
415002
1365
1390
1305
65
471376
1470
1520
1360
25
415000
4.5
5.5
4
3.7
400050
465
470
453
65
404653
530
580
495
25
405500
320
325
314
65
403203
550
555
536
65
405503
385
410
360
10.5
4040066
540
575
495
10.5
405502
4.5
5.5
4
5.2
400055
4.5
5.5
4
3.7
400054
4.5
5.5
4
5.2
400051
670
680
650
65
406703
1125
1145
1084
65
471141
1010
1025
973
65
471021
1515
1540
1443
65
415253
315
320
309
65
403153
390
430
360
25
404000
545
550
531
65
405453
385
410
360
10.5
404002
1625
1675
1495
10.5
416506
851
861
824
65
408603
390
395
381
65
470391
740
775
705
10.5
407506
1275
1325
1180
10.5
413002
1295
1315
1240
65
413003
1340
1365
1281
65
471351
1270
1320
1180
25
413000
385
390
376
65
470386
1465
1490
1397
65
471476
745
785
705
25
407500
435
440
425
65
404353
745
785
705
25
407504
520
525
507
65
405203
977
988
942
65
409803
740
775
705
10.5
407502
1275
1325
1180
10.5
413006
750
758
728
65
407503
1105
1125
1065
65
471121
999
1010
963
65
471001
395
400
386
65
470396
1225
1245
1176
65
471240
1225
1245
1176
65
471241
1315
1340
1259
65
413253
310
335
292
10.5
403252
325
330
319
65
403253
310
335
292
25
403254
555
560
541
65
405553
310
335
292
10.5
403256
410
415
401
65
404103
861
871
833
65
408703
490
495
478
65
470491
310
335
292
25
403250
1720
1770
1585
25
417500
1725
1775
1585
10.5
417502
1720
1765
1632
65
417503
360
365
357
65
470361
1440
1465
1374
65
471451
480
485
468
65
470481
485
490
473
65
470486
1570
1600
1495
65
471576
290
310
270
25
403000
445
450
434
65
404453
285
310
270
10.5
403002
300
305
294
65
403003
530
535
517
65
405303
758
766
735
65
407603
988
999
953
65
409903
290
310
270
25
403004
620
630
602
65
4062033
380
385
371
65
470381
285
310
270
10.5
403006
1725
1775
1585
10.5
417506
615
675
600
10.5
406506
1375
1425
1270
10.5
414006
370
375
362
65
470371
1205
1225
1157
65
471221
1390
1415
1328
65
414003
375
380
367
65
470376
1375
1425
1270
10.5
414002
495
500
483
65
470496
1085
1105
1045
65
471101
1370
1420
1270
25
414000
365
390
337
25
403750
365
385
337
10.5
403752
375
380
367
65
403753
580
630
540
25
4060044
365
390
337
25
403754
11.5
12.5
10.5
5.5
400124
11.5
13.5
10.5
7.7
400121
11.5
12.5
10.5
5.5
400120
345
350
338
65
470346
115
125
108
10.5
401206
115
125
108
18
401205
115
125
108
12.8
401204
335
365
315
10.5
403502
1525
1575
1405
10.5
415502
580
585
565
65
470581
350
355
343
65
403503
1540
1570
1467
65
471551
335
365
315
25
403504
1520
1570
1405
25
415500
340
345
328
65
470341
580
585
565
65
405803
460
465
448
65
470461
335
365
315
10.5
403506
465
470
453
65
470466
585
590
570
65
470586
1525
1575
1405
10.5
415506
335
365
315
25
403500
495
500
483
65
404953
1540
1570
1467
65
415503
33
36
31
10.5
400355
115
125
108
10.5
401202
33
36
31
7.5
400354
115
125
108
18
401201
115
125
108
12.8
401200
33
36
31
10.5
400351
33
36
31
7.5
400350
1315
1340
1259
65
471326
9.5
11.5
9
7.7
400105
21
24
20
7.5
400224
9.5
11.5
9
5.5
400104
21
24
20
10.5
400225
1175
1225
1090
10.5
412002
470
475
458
65
470471
590
600
575
65
470591
470
475
458
65
404703
1570
1600
1495
65
415753
1185
1205
1139
65
412003
350
355
343
65
470351
1165
1215
1090
25
412000
355
360
347
65
470356
475
480
463
65
470476
1185
1205
1139
65
471201
1175
1225
1090
10.5
412006
610
620
592
65
4061033
385
390
376
65
403853
9.5
11.5
9
7.7
400101
21
24
20
7.5
400220
9.5
11.5
9
5.5
400100
21
24
20
10.5
400221
445
450
434
65
470446
565
570
550
65
470566
125
135
117
10.5
401306
325
330
319
65
470326
125
135
117
18
401305
125
135
117
12.8
401304
260
285
247
10.5
402756
43
48
40
13
400455
125
135
117
10.5
401302
265
290
247
25
402754
360
365
352
65
403603
590
600
575
65
405903
560
565
546
65
470561
680
690
660
65
470681
320
325
314
65
470321
440
445
429
65
470441
1640
1680
1559
65
471651
43
48
40
9
400454
125
135
117
18
401301
125
135
117
12.8
401300
260
285
247
10.5
402752
43
48
40
13
400451
265
290
247
25
402750
43
48
40
9
400450
335
340
328
65
470336
1415
1440
1350
65
471426
455
460
444
65
470456
233
260
225
10.5
402506
19
21
18
7.5
400204
235
265
225
25
402504
19
21
18
10.5
400205
31
33
29
10.5
400325
31
33
29
7.5
400324
233
260
225
10.5
402502
395
400
386
65
403953
1640
1680
1559
65
416503
690
700
670
65
470691
1625
1675
1495
10.5
416502
450
455
439
65
470451
480
485
468
65
404803
1620
1670
1495
25
416500
570
575
555
65
470571
1295
1315
1240
65
471301
330
335
323
65
470331
575
580
560
65
470576
27
29
25
7.5
400280
15.5
17
14
5.5
400160
27
29
25
10.5
400281
355
360
347
65
403553
585
590
570
65
405853
965
1015
910
25
410004
999
1010
963
65
410003
975
1025
910
10.5
410006
3.5
4.5
3.2
3.7
400044
15.5
17.5
14
7.7
400165
27
29
25
7.5
400284
15.5
17
14
5.5
400164
27
29
25
10.5
400285
3.5
4.5
3.2
3.7
400040
15.5
17.5
14
7.7
400161
425
430
415
65
470426
545
550
531
65
470546
305
310
299
65
470306
98
105
90
15.5
401005
560
565
546
65
405603
774
783
751
65
470781
783
792
759
65
407903
540
545
526
65
470541
660
670
640
65
470661
300
305
294
65
470301
420
425
410
65
470421
1720
1765
1632
65
471751
475
480
463
65
404753
330
335
323
65
403303
98
105
90
11
401004
2.7
3.5
2.5
3
400034
98
105
90
15.5
401001
98
105
90
11
401000
2.7
3.5
2.5
3
400030
555
560
541
65
470556
1515
1540
1443
65
471526
315
320
309
65
470316
435
440
425
65
470436
210
233
198
10.5
402206
210
235
198
25
402204
450
455
439
65
404503
680
690
660
65
406803
1420
1470
1315
25
414500
430
480
405
25
404504
670
680
650
65
470671
440
475
405
10.5
404506
783
792
759
65
470791
430
435
420
65
470431
550
555
536
65
470551
1390
1415
1328
65
471401
310
315
304
65
470311
36
38
34
7.5
400380
1425
1475
1315
10.5
414506
365
370
357
65
403653
430
480
405
25
404500
1205
1225
1157
65
412203
575
625
540
10.5
4060022
1425
1475
1315
10.5
414502
440
475
405
10.5
404502
1440
1465
1374
65
414503
13.5
15.5
12.5
7.7
400145
210
233
198
10.5
402202
13.5
15.5
12.5
5.5
400144
36
38
34
10.5
400385
210
235
198
25
402200
13.5
15.5
12.5
7.7
400141
36
38
34
7.5
400384
13.5
15.5
12.5
5.5
400140
36
38
34
10.5
400381
400
405
391
65
470401
405
410
396
65
470406
105
115
99
10.5
401106
525
530
512
65
470526
105
115
99
18
401105
105
115
99
12.8
401104
340
345
333
65
403403
570
575
555
65
405703
1465
1490
1397
65
414753
1065
1115
1000
25
411000
1085
1105
1045
65
411003
1075
1125
1000
10.5
411002
758
766
735
65
470761
1810
1855
1714
65
471851
871
882
843
65
470881
520
525
507
65
470521
640
650
621
65
470641
485
490
473
65
404853
1075
1125
1000
10.5
411006
12.5
13.5
11.7
5.5
400134
24
27
22
10.5
400255
105
115
99
10.5
401102
105
115
99
18
401101
24
27
22
7.5
400254
105
115
99
12.8
401100
12.5
13.5
11.7
5.5
400130
24
27
22
10.5
400251
24
27
22
7.5
400250
535
540
521
65
470536
1490
1515
1419
65
471501
415
420
405
65
470416
11.5
13.5
10.5
7.7
400125
365
385
337
10.5
403756
882
892
853
65
470891
690
700
670
65
406903
650
660
631
65
470651
766
774
743
65
470771
410
415
401
65
470411
530
535
517
65
470531

For additional information about the meaning and limitations of the product data, refer to Power transmission seals and Principles of sealing selection and application.

SKF logo