Kolačići na web-stranici SKF-a

SKF na svojim web-mjestima koristi kolačiće zbog bolje prilagodbe željenim postavkama korisnika kao što su odabir zemlje i jezika.

Prihvaćate li SKF-ove kolačiće?

Wireless monitoring boosts train maintenance efficiency

  • Priča

    2017 lipanj 13, 10:00 CEST

    SKF Insight is a wireless system that gathers bearing data and transmits it to a remote diagnostics centre, for fast analysis of mechanical problems

    Gothenburg, Sweden, 13 June 2017: SKF has a developed a wireless condition monitoring system to enable condition based maintenance practices (CBM) that will help rail operators spend their maintenance budgets more effectively.

    SKF Insight gives key information on the state of critical wheel-set components. It relies on retrofitting a small advanced, wireless sensor to the wheelset axlebox assembly – which takes just a few minutes for a complete wheel-set– to detect bearing damage and wheel flats quickly and accurately. By raising wheel-set maintenance efficiency practices, it helps to keep rolling stock in good working order.

    “Trains need to be out on the track, rather than spending time in maintenance depots being serviced,” says Mark Rhodes, Development Consultant at SKF.

    Despite being in a noisy environment, the wireless sensor picks up inconsistencies in the vibration of a bearing as it begins to fail. Sophisticated vibration signal processing and algorithms separate the signal from the noise, ensuring that the sensor produces and sends accurate data for further remote diagnostic analysis if needed.

    Earlier versions of this technology sent the information from the sensors to a processor installed on the rail vehicle, via cables. However, SKF Insight uses wireless data transmission – sending data directly from the sensor to the cloud and further on to the remote diagnostics center, using mobile networks.

    “There’s now no need to fit a cumbersome on-board gateway router – and all the cables have been removed,” adds Nils Ekholm, Technical Leader at SKF.

    A key part of the system is its ability to provide clear recommendations from complex data. Once the data from a sensor has been processed and a damage has been detected, SKF experts produce a report. If a maintenance operation is recommended the operator receives a notification and the component/bearing exchange can be planned and performed at a suitable time.

    Besides vibration, the wireless sensor system also analyses information on temperature – as well as speed GPS positional data. All generated data is stored securely in the SKF cloud.

    The system has already gone through successful field trials in different countries. In 2015, it was fitted to a railway vehicle owned by the Swedish national railway operator, SJ, where it accurately detected three damaged bearings. It is currently being verified and validated on more trains in the field. The full SKF Insight Rail system is due to be launched in 2017.

    Aktiebolaget SKF
          (publ)

    For further information, please contact:
    Press Relations: Nia Kihlström, +46 31-337 2897; +46 706 67 28 97; nia.kihlstrom@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2016 were SEK 72 787 million and the number of employees was 44 868. www.skf.com

    ® SKF is a registered trademark of the SKF Group.
    ™ BeyondZero is a trademark of the SKF Group.

  • Slika

Preuzimanje kompleta za tisak

Komplet za tisak (16.9 MB)

SKF logo