Kolačići na web-stranici SKF-a

SKF na svojim web-mjestima koristi kolačiće zbog bolje prilagodbe željenim postavkama korisnika kao što su odabir zemlje i jezika.

Prihvaćate li SKF-ove kolačiće?

Dry film lubricant

SKF Dry Film Lubricant LDTS 1
SKF Dry Film Lubricant LDTS 1 is specially developed for automatic lubrication of plastic flat top chain conveyors in the beverage processing industry. It adheres very well to all treated surfaces and has outstanding properties. The lubricant consists of synthetic oil and is doped with PTFE solid lubricant. LDTS 1 is NSF* H1** certified for use where incidental contact with food cannot be excluded.
  • Cost savings by eliminating high volume of water and soluble lubricant
  • Improved operator safety by reducing slip hazards
  • Quality of packaging is maintained by elimination of moisture
  • Reduced risk of product contamination minimising microbiological growth
  • Enhanced line efficiency by avoiding replacement costs and associated unplanned production stops
  • Reduced cleaning costs

Typical applications:

  • Conveyors in bottling lines using PET, carton, glass or can packages

* NSF: U.S. National Sanitation Foundation
** H1: Incidental contact with Food

Technical data
Designation
LDTS 1/5
Composition
Mineral oils, hydrocarbons, additives, PTFE
Colour
White
Operating temperature range
–5 to +60 °C (25 to 140 °F)
Viscosity at 40 °C (104 °F)
ca. 28 mm²/s
Pour point
<0 °C
Density 25 °C (77 °F)
ca. 841 kg/m³
Flash point of the preparation
ca. 100 °C (210 °F)
Flash point after evaporation of the solvent
>170 °C (340 °F)
NSF registration
H1 (registration no: 139739)
Available pack size
5 l can


SKF logo