Lubricant metering devices
Lubricant metering devices deliver preset lubricant dosage to lubrication point or measure lubricant out to lubrication points over a specified period of time.
Overview of metering devices for different lubrication systems
-
Single-line metering devices
Product Metering quantity Operating pressure cm³/stroke in³/stroke bar psi Metering devices for oil 310 0,01-0,16 0.0006-0.0097 12-38 174-551 341 0,01-0,16 0.0006-0.0097 6-80 87-1160 340 0,01-0,16 0.0006-0.0097 6-80 87-1160 LS22 0,01-0,16 0.0006-0.0097 12-20 174-290 LS21 0,025-0,5 0.0015–0.0305 12-80 174-1160 361 0,02-0,10 0.0010–0.0060 8-80 116-1160 351 0,05–0,60 0.0030–0.0366 6-80 87-1160 350 0,05–0,60 0.0030–0.0366 6-80 87-1160 370 0,05–1,50 0.0030–0.0915 20-80 290-1160 391 0,20-1,50 0.0122–0.0915 8-45 116-653 390 0,20-1,50 0.0122–0.0915 8-80 116-1160 Metering devices for oil and fluid grease NLGI 000, 00 321 0,01-0,10 0.0006–0.0060 12-45 174-653 361 0,01-0,20 0.0006–0.0122 8-80 116-1160 AB 0,01-0,60 0.0006–0.0366 18-50 261-725 341 0,03-0,10 0.0018–0.0061 6-80 87-1160 340 0,03-0,10 0.0018–0.0061 6-80 87-1160 VN 0,05-1,00 0.0030–0.0610 6-80 87-1160 351 0,10-0,60 0.0061–0.0366 6-80 87-1160 350 0,10-0,30 0.0061–0.0183 6-80 87-1160 Oi-Al-SR 0,02-0,10 0.0012–0.0061 30-100 435-1450 391 0,10-0,30 0.0061–0.0183 8-45 116-653 390 0,10-0,30 0.0061–0.0183 8-80 116-1160 SL-42 0,016–0,049 0.0001–0.0029 52-69 750-1000 SL-43 0,016–0,131 0.0009–0.0080 52-69 750-1000 SL-41 0,13–1,31 0.0079–0.0799 52-69 750-1000 SL-44 0,13–1,31 0.0079–0.0799 52-69 750-1000 Metering devices for grease NLGI 0, 1 SL-33 0,16 –0,05 0.0009–0.0030 83-240 1200-3500 B-doser 0,02-0,50 0.0012-0.0305 max. 150 max. 2180 LG-doser 0,02-0,50 0.0012-0.0305 max. 150 max. 2180 Metering devices for grease NLGI 0, 1, 2 SL-32 HV 0,016-0,13 0.0009-0.0079 83-240 1200-3500 SL-1 0,13-1,31 0.0079–0.0799 127-240 1850-3500 QSL 0,05-0,40 0.0030–0.0244 140-300 2030-4350 VR 0,10–1,30 0.0061–0.0793 100-315 1450-4570 SL-11 0,82–8,20 0.0500–0.5002 70-240 1000-3500 SL-V 0,25–1,31 0.0152–0.0799 128-413 1850-6000 SL-V XL 0,25–5,00 0.0152–0.3050 128-413 1850-6000 -
Dual-line lubrication systems
-
Progressive lubrication systems