QLS 311
Electrically operated piston pump

Quicklub QLS 311
The Quicklub QLS 311 pump is a monitored lubrication system with low-level control for a maximum of 18 lubrication points. Designed for use with standard high-pressure plastic tubing, the QLS family includes pumps with or without mounted SSV metering devices. An optional integrated controller for pause and lubrication times is available.
Features and benefits:
- Internal lubricant return possible
- Integrated pressure-relief valves
- External programming via keypad
- System monitoring with display of faults
- Standard low-level control
- Suitable for V AC and V DC versions
- Protection: IP 6K9K, NEMA 4