Grease guns
Easy grease filling


The SKF Grease Guns are ideal for agricultural, industrial and construction industries and for private use. The SKF Grease Guns are delivered with a 175 mm (6.9 in.) long extension pipe with hydraulic gripping nozzle. A flexible 500 mm (19.7 in.) long pressure hose with hydraulic gripping nozzle is available as an accessory.
The Grease Gun 1077600 is also available with a 300 mm (12 in.) high pressure hose with a hydraulic gripping nozzle, 1077600H
The Grease Gun 1077600 is also available as a complete set; 1077600/SET including 3 extension pipes, high pressure hose, packed in a carrying case.
- For use with cartridges and loose grease
- Knurled body for firm and safe grip
- High quality steel is dent-resistant for easy cartridge loading
- Special piston design for smooth emptying of cartridges
- 40 MPa (5 800 psi) maximum pressure
- 1077600: 1,5 cm³ (0.092 in.³ ) volume/stroke
- TLGH 1: 0,9 cm³ (0.055 in.³ ) volume/stroke
The Grease Gun 1077600 is also available with a 300 mm (12 in.) high pressure hose with a hydraulic gripping nozzle, 1077600H
The Grease Gun 1077600 is also available as a complete set; 1077600/SET including 3 extension pipes, high pressure hose, packed in a carrying case.
Ordering details
|
|
Designation
|
|
TLGH 1
| Grease gun
|
1077600
| Grease gun
|
1077600H
| Grease gun with flexible hose
|
1077600/SET
| Complete grease gun set
|
-
Technical data 1077600
Technical data Designation 1077600 Maximum pressure 40 MPa (5 800 psi) Volume/stroke 1,5 cm³ (0.09 in³) Length 380 mm (14.9 in.) Weight 1,5 kg (3.3 lb) -
Technical data TLGH 1
-
Accessories
-
Spare parts
Related documents
- Product data sheet 1077600 and TLGH 1 (517 KB)
- Instructions for use 1077600 (357 KB)
- Instructions for use TLGH 1 (908 KB)