Grease pumps
Meeting all your lubricating grease needs

Full range of manual and air-operated grease pumps are designed to empty standard 18, 50 or 180 kg (39, 110 or 400 lb) lubricating grease drums. Can be connected directly on the greasing points, also suitable for centralised lubricating grease systems. SKF grease pumps have a maximum pressure of 50 and 42 MPa (7 250 and 6 090 psi) respectively. Tested and approved for SKF lubricating greases. Easy to install and ready for use since pumps are supplied with all necessary items including 3 500 mm (137.8 in.) of tubing.
- Full range; pumps available for 18, 50 or 180 kg (39, 110 or 400 lb) lubricating grease drums
- High pressure; maximum of 50 MPa (7 250 psi)
- Easy to install; all necessary items as well as 3 500 mm (137.8 in.) of tubing are included
- Reliable; tested and approved for SKF lubricating greases
- Can be used in combination with SKF Bearing Packer VKN 550
Technical data | ||
Designation
| LAGG 18M
| LAGG 18AE
|
Description
| Grease pump for
18 kg (39.6 lb) drums | Mobile grease pump
for 18 kg (39.6 lb) drums |
Power source
| Manual
| Air–pressure
|
Max. pressure
| 500 bar (7 250 psi)
| 420 bar (6 090 psi)
|
Suitable drum
| 265–285 mm
(10.4–11.2 in.) | 265–285 mm
(10.4–11.2 in.) |
Mobility
| Stationary
| Trolley LAGT 18-50
included |
Maximum flow rate
| 1,6 cm³/stroke
(0.05 US fl. oz) | 200 cm³/min.
(6.8 US fl. oz) |
Suitable grease
NLGI class | 000–2
| 0–2
|
Technical data | ||
Designation
| LAGG 50AE
| LAGG 180AE
|
Description
| Grease pump
for 50 kg (110 lb) drums | Grease pump
for 180 kg (396 lb) drums |
Power source
| Air–pressure
| Air–pressure
|
Max. pressure
| 420 bar (6 090 psi)
| 420 bar (6 090 psi)
|
Suitable drum
| 350–385 mm
(13.8–15.2 in.) | 550–590 mm
(21.7–23.2 in.) |
Mobility
| Stationary
| Stationary
|
Maximum flow rate
| 200 cm³/min.
(6.8 US fl. oz) | 200 cm³/min.
(6.8 US fl. oz) |
Suitable grease
NLGI class | 0–2
| 0–2
|
Accessories | |
Designation
| Description |
1077600-5 | Lever-action coupler |
LAGT 18-50 | Trolley for 18 kg (40 lb) and 50 kg (110 lb) drums
|
LAGT 180
| Trolley for drums up to 200 kg (440 lb) |