Radial shaft seals for general industrial applications

Shaft requirements
Housing bore requirements
Permissible speeds
Chemical and thermal resistance

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

18979

Type of outside diameter  Metal-cased
Lip material  Polyacrylate elastomer (ACM)
Seal design  CRSA1
Dimensions
d1 48.01mm
D 73mm
b 7.01mm
Application and operating conditions
Operating temperature min.-40°C
Operating temperature max.150°C
Shaft speed max.5649r/min
Shaft surface speed max.14.2m/s

For additional information about the meaning and limitations of the product data, refer to Radial shaft seals and Principles of sealing selection and application.

SKF logo