Cookie sul sito web SKF

SKF usa i cookie sui suoi siti web per allineare il più possibile le informazioni in base alle preferenze dei visitatori, come ad esempio paese e lingua.

Acconsenti ai cookie SKF?

Dati sui terminali

Giunti terminali che richiedono manutenzione
Specifiche dimensionali

SA(A) series → ISO 12240-4:1998 dimension series E, EH
SI(A) series → ISO 12240-4:1998 dimension series E, EH
SC series → ISO 12240-4:1998 dimension series E
SCF series → –
SIJ series → ISO 8133:2006
SIR series → –
SIQG series → ISO 8132:2006
SAKAC series → ISO 12240-4:1998 dimension series K
SIKAC series → ISO 12240-4:1998 dimension series K
SIKAC/VZ019 series → ISO 8139:2009, ISO 12240-4:1998 


Male and female threads:

  • rod ends without suffix VZ019 → ISO 965-1:1998
  • rod ends with suffix VZ019 → ISO 8139:2009
Tolleranze

Inner rings → ISO 12240-4:1998 (table 1)

Gioco interno radiale

ISO 12240-4:1998 (table 2)

Materiali

Incorporated steel/steel bearings: inner and outer rings made of through-hardened, ground and phosphated bearing steel; sliding contact surfaces are treated with a running-in lubricant
RS-seals: polyester elastomer or acrylonitrile-butadiene rubber (table 3)

Incorporated steel/bronze bearings: outer ring made of bronze and an inner ring made of hardened and ground bearing steel 

Rod end housings (table 4)

Gamma di temperature di esercizio ammissibili
Dipende da alloggiamento del terminale, snodo, tenute dello snodo e grasso (table 5)

The load carrying capacity of the rod end is reduced at temperatures above 100 °C (210 °F). For temperatures below 0 °C (30 °F), check to be sure that the fracture toughness of the rod end housing is adequate for the intended application.

Permissible operating temperature range of the grease must be considered too.

Terminali acciaio su acciaio SKF Explorer
Specifiche dimensionali

ISO 12240-4:1998 dimension series E, EH


Male and female threads → ISO 965-1:1998


Tolleranze

Inner rings → ISO 12240-4:1998 (table 1)

Gioco interno radiale

ISO 12240-4:1998 (table 2)

Materiali

Incorporated bearings: inner and outer rings made of hardened, ground and phosphated high grade carbon chromium steel

LS-seals: acrylonitrile butadiene rubber (NBR) (table 3)

Rod end housings: heat treatable, zinc coated steel C45V, material no. 1.0503


Gamma di temperature di esercizio ammissibili
da -45 a +110 °C (-50 to +230 °F)

Terminali esenti da manutenzione
Specifiche dimensionali

ISO 12240-:1998

Male and female threads:

  • rod ends without suffix VZ019 → ISO 965-1:1998
  • rod ends with suffix VZ019 → ISO 8139:2009

Tolleranze
Anelli interni → ISO 12240-4:1998 (table 1)

Gioco interno radiale, precarico

Depending on their design, maintenance-free rod ends either have a radial internal clearance or a light preload. Tables list maximum values for the radial internal clearance as well as for the frictional moment in the circumferential direction caused by preload:

  • Sliding surface steel/PTFE sintered bronze (suffix C) (table 2)
  • Sliding surface steel/PTFE fabric (suffix TXE-2LS) (table 3)
  • Sliding surface steel/PTFE FRP (suffix F) (table 4)
Materiali

Incorporated bearings:

  • steel/PTFE sintered bronze and steel PTFE fabric rod ends (table 5)
  • steel/PTFE FRP rod ends: inner ring made of through-hardened and ground bearing steel, hard chromium plated sliding contact surface; sliding layer consists of a fibre reinforced polymer, containing PTFE

LS-seals: acrylonitrile butadiene rubber (NBR) (table 6)

Housing materials (table 7)

 

Gamma di temperature di esercizio ammissibili
Dipende da alloggiamento del terminale, snodo, tenute dello snodo e grasso (table 8)

The load carrying capacity of the rod end is reduced at temperatures above 100 °C (210 °F). For temperatures below 0 °C (30 °F), check to be sure that the fracture toughness of the rod end housing is adequate for the intended application.

Si deve considerare anche la gamma di temperature di esercizio ammissibili per il grasso.

SKF logo