Test and measuring equipment

As a major engineering company, SKF needs to make sure that it provides products and services that meet its own high standards. Measurement and quality-assurance systems, based at our own Quality Technology for test and measuring equipment (QT), have provided the means to do that for the last 30 years. 

Today, we offer the same capabilities to customers. SKF develops and supplies the latest technology and instrumentation, designed to gauge compliance with each customer’s defined goals.  A full range of measurement approaches fulfill the quality assurance needs of manufacturers of high precision round parts and related products, as well as grease testing for the grease industry. 

SKF also works closely with other specialists, if required.  Installation, setup, training (on or off site) and extensive follow-up activities are all part of the services supplied.  In addition, SKF offers a range of gauges to check tapered shaft journals or the radial internal clearance of cylindrical roller bearings.  They are designed to meet the requirements of high-precision technology, especially in machine tool and spindle manufacturing and spindle repair services. 

Technology and measurement approaches include: 
  • Waviness, roundness and form analysis
  • Noise and vibration testing for bearings
  • Grease test rigs 

Product information

Please note that the links below go to information available in English only.
SKF logo