SKF Mudblock seals MUD11
For oil-lubricated applications

SKF Mudblock seal design MUD11 is a new generation of cassette seals, specifically developed for oil-lubricated heavy-duty applications in harsh environments and tough operating conditions.
SKF Mudblock seals MUD11 are designed for oil-lubricated applications and provide features including:
- half-metal/half-rubber outside diameter – improves static sealing, heat dissipation and retention in housing
- a unitized, multi-lip seal design
- axial and auxiliary radial lips for contaminant exclusion
-
integrated stainless steel wear sleeve, curled for a reliable unitized solution to facilitate installation and prevent damage to the lips during transportation, handling and installation
- high-performance elastomeric materials
- market-leading performance in terms of oil retention
- offer robust protection from solid and liquid contaminants while reducing friction and extending seal service life
Related documents
- SKF Mudblock cassette seals (439 KB)