Seals for general industrial applications
The SKF assortment of radial shaft seals for general industrial applications comprises various designs, each with specific focus:
-
HMS5 and HMSA10 seals,
the standard seals with rubber outside diameter for most industrial applications, covering ISO 6194-1 and DIN 3760 dimensions -
CRW1, CRWA1, CRWH1 and CRWHA1 seals,
the low-friction seals -
CRW5 and CRWA5 seals,
for moderate pressure differentials -
HDW1 seals,
the heavy-duty seals with a rigid seal body for elevated pressure differentials -
CRS1, CRSH1, CRSA1 and CRSHA1 seals,
the standard metal-cased seals, when with auxiliary lip, the auxiliary lip contacts the shaft -
PTFE seals,
for aggressive environments, high temperatures, high pressure differentials or dry running conditions -
HM and TL seals,
for less demanding, grease lubricated applications operating at moderate speeds -
X seals,
for sealing against the housing bore