High-resolution images

You are welcome to download our photos free-of-charge. Please include the text "Photo courtesy of SKF" under (or next to) each photo you print or publish, regardless of format. 

We provide photos in the following categories:

  • Hand Vacuum/Pressure Pumps, Kits & Accessories
  • Fluid Evacuation & Dispensing Equipment & Accessories
  • Brake & Clutch Bleeding Equipment & Accessories
  • Engine Diagnostic Equipment
  • Cooling System Service Equipment
  • Specialty Equipment


  • Hand Vacuum/Pressure Pumps, Kits & Accessories
    • Silverline Vacuum/Pressure Pump MV8510

      2008 July 18

      Despite their seemingly simple design, Mityvac hand pumps offer a long list of unique features, many of them patent protected, which continue to make them superior to all other hand pumps on the market.

      File type:jpg

      File size (kB):

      File width (px):0 px

      File height (px):0 px

    • MV8500 Silverline Elite Automotive Kit

      2008 July 18

      Designed with proven features from the renowned Mityvac pumps, the MV8500 Silverline Elite Automotive Kit delivers both vacuum and pressure. The dual capability of the new Mityvac hand pump combines two pumps into one. It will streamline your tool inventory while greatly extending its vehicle service applications.

      File type:jpg

      File size (kB):629 KB

      File width (px):3765 px

      File height (px):3000 px

    • MV8000 Automotive Tune-up and Brake Bleeding Kit

      2018 March 18

      This is the original Mityvac hand vacuum pump kit used by service professionals worldwide for performing hundreds of automotive diagnostic and mechanical tests and for one-person brake bleeding. The MV8000 kit contains our most popular Selectline hand vacuum pump with vacuum gauge and accessories.

      File type:jpg

      File size (kB):701 KB

      File width (px):1800 px

      File height (px):1880 px

    • MVA660 Universal Power Steering Adapter

      2010 October 06

      For use with Mityvac hand vacuum pumps to reduce bleed time following power steering repairs. Rubber, cone-shaped design that seals pump necks ranging from 5⁄8 up to 15⁄8 in. (16 up to 41 mm) internal diameter

      File type:jpg

      File size (kB):568 KB

      File width (px):1215 px

      File height (px):1772 px

    • MVA6007 Dual Adapter Bleed Kit

      2004 September 07

      This specially designed accessory attaches to Mityvac hand vacuum/pressure pumps and vacuum brake bleeding equipment for simultaneous bleeding of motorcycle dual caliper brake systems. Includes clear ¼ in. (6.4 mm) ID hoses and two universal bleed adapters.

      File type:jpg

      File size (kB):450 KB

      File width (px):3900 px

      File height (px):3205 px

  • Fluid Evacuation & Dispensing Equipment & Accessories
  • Brake & Clutch Bleeding Equipment
  • Engine Diagnostic Equipment
  • Cooling System Service Equipment
  • Specialty Tools and Equipment