High-resolution images

You are welcome to download our photos free-of-charge. Please include the text "Photo courtesy of SKF" under (or next to) each photo you print or publish, regardless of format. 

We provide photos in the following categories:

  • Hand Vacuum/Pressure Pumps, Kits & Accessories
  • Fluid Evacuation & Dispensing Equipment & Accessories
  • Brake & Clutch Bleeding Equipment & Accessories
  • Engine Diagnostic Equipment
  • Cooling System Service Equipment
  • Specialty Equipment


MVA660 Universal Power Steering Adapter

MVA660 Universal Power Steering Adapter

For use with Mityvac hand vacuum pumps to reduce bleed time following power steering repairs. Rubber, cone-shaped design that seals pump necks ranging from 5⁄8 up to 15⁄8 in. (16 up to 41 mm) internal diameter

File type:jpg

File size (kB):568 KB

File width (px):1215 px

File height (px):1772 px