High-resolution images

You are welcome to download our photos free-of-charge. Please include the text "Photo courtesy of SKF" under (or next to) each photo you print or publish, regardless of format. 

We provide photos in the following categories:

  • Hand Vacuum/Pressure Pumps, Kits & Accessories
  • Fluid Evacuation & Dispensing Equipment & Accessories
  • Brake & Clutch Bleeding Equipment & Accessories
  • Engine Diagnostic Equipment
  • Cooling System Service Equipment
  • Specialty Equipment


  • Hand Vacuum/Pressure Pumps, Kits & Accessories
    • Silverline Vacuum/Pressure Pump MV8510

      2008 July 18

      Despite their seemingly simple design, Mityvac hand pumps offer a long list of unique features, many of them patent protected, which continue to make them superior to all other hand pumps on the market.

      File type:jpg

      File size (kB):

      File width (px):0 px

      File height (px):0 px

    • MV8500 Silverline Elite Automotive Kit

      2008 July 18

      Designed with proven features from the renowned Mityvac pumps, the MV8500 Silverline Elite Automotive Kit delivers both vacuum and pressure. The dual capability of the new Mityvac hand pump combines two pumps into one. It will streamline your tool inventory while greatly extending its vehicle service applications.

      File type:jpg

      File size (kB):629 KB

      File width (px):3765 px

      File height (px):3000 px

    • MV8000 Automotive Tune-up and Brake Bleeding Kit

      2018 March 18

      This is the original Mityvac hand vacuum pump kit used by service professionals worldwide for performing hundreds of automotive diagnostic and mechanical tests and for one-person brake bleeding. The MV8000 kit contains our most popular Selectline hand vacuum pump with vacuum gauge and accessories.

      File type:jpg

      File size (kB):701 KB

      File width (px):1800 px

      File height (px):1880 px

    • MVA660 Universal Power Steering Adapter

      2010 October 06

      For use with Mityvac hand vacuum pumps to reduce bleed time following power steering repairs. Rubber, cone-shaped design that seals pump necks ranging from 5⁄8 up to 15⁄8 in. (16 up to 41 mm) internal diameter

      File type:jpg

      File size (kB):568 KB

      File width (px):1215 px

      File height (px):1772 px

    • MVA6007 Dual Adapter Bleed Kit

      2004 September 07

      This specially designed accessory attaches to Mityvac hand vacuum/pressure pumps and vacuum brake bleeding equipment for simultaneous bleeding of motorcycle dual caliper brake systems. Includes clear ¼ in. (6.4 mm) ID hoses and two universal bleed adapters.

      File type:jpg

      File size (kB):450 KB

      File width (px):3900 px

      File height (px):3205 px

    • MVA6005 16 oz Fluid Reservoir Kit

      2004 October 20

      Used with Mityvac hand vacuum/pressure pumps to collect or dispense larger volumes of fluid.

      File type:jpg

      File size (kB):1.4 MB

      File width (px):3543 px

      File height (px):3453 px

    • MVA6010 Fluid Transfer Accessory Kit

      2018 March 13

      Model MVA6010 extends the applications of Mityvac hand vacuum/pressure pumps to include dispensing and evacuating fluids, and pressure brake bleeding. It includes a 1 qt (1 l) bottle that can be filled with fluid and pressurized with a hand pump for dispensing, or a hand pump can be used to create a vacuum in the bottle for evacuating fluids from small reservoirs. It conveniently connects to both the Mityvac pressure bleed adapters and ATF refill adapters.

      File type:jpg

      File size (kB):1.7 MB

      File width (px):2953 px

      File height (px):3524 px

    • MVA6001 Fluid Transfer Kit

      2004 September 07

      Contains reservoir, adapters, tubing and other accessories for siphoning, transferring, extracting or dispensing fluids using a Mityvac hand vacuum/pressure pump.

      File type:jpg

      File size (kB):1.3 MB

      File width (px):4500 px

      File height (px):2269 px

    • MVA6000 Complete Automotive Accessory Kit

      2004 October 04

      Kit contains accessories for testing and diagnosing dozens of engine performance and automotive mechanical functions and for one-person brake and hydraulic clutch bleeding. All components are designed for use with Mityvac Silverline and Selectline hand vacuum and dual pressure/vacuum hand pumps.

      File type:jpg

      File size (kB):2.6 MB

      File width (px):5315 px

      File height (px):3379 px

    • MVA6004 Vacuum Line Caps

      2004 October 20

      Contains 12 rubber caps for plugging vacuum lines while performing in-line vacuum and pressure tests. Caps are color coded for easy line identification and tapered for plugging lines from ⁵⁄₃₂ to ½ in. ID (4 to 13 mm ID).

      File type:jpg

      File size (kB):931 KB

      File width (px):3508 px

      File height (px):2012 px

  • Fluid Evacuation & Dispensing Equipment & Accessories
  • Brake & Clutch Bleeding Equipment
  • Engine Diagnostic Equipment
  • Cooling System Service Equipment
  • Specialty Tools and Equipment