High-resolution images

You are welcome to download our photos free-of-charge. Please include the text "Photo courtesy of SKF" under (or next to) each photo you print or publish, regardless of format. 

We provide photos in the following categories:

  • Hand Vacuum/Pressure Pumps, Kits & Accessories
  • Fluid Evacuation & Dispensing Equipment & Accessories
  • Brake & Clutch Bleeding Equipment & Accessories
  • Engine Diagnostic Equipment
  • Cooling System Service Equipment
  • Specialty Equipment


  • Hand Vacuum/Pressure Pumps, Kits & Accessories
    • MVA6005 16 oz Fluid Reservoir Kit

      2004 October 20

      Used with Mityvac hand vacuum/pressure pumps to collect or dispense larger volumes of fluid.

      File type:jpg

      File size (kB):1.4 MB

      File width (px):3543 px

      File height (px):3453 px

    • MVA6010 Fluid Transfer Accessory Kit

      2018 March 13

      Model MVA6010 extends the applications of Mityvac hand vacuum/pressure pumps to include dispensing and evacuating fluids, and pressure brake bleeding. It includes a 1 qt (1 l) bottle that can be filled with fluid and pressurized with a hand pump for dispensing, or a hand pump can be used to create a vacuum in the bottle for evacuating fluids from small reservoirs. It conveniently connects to both the Mityvac pressure bleed adapters and ATF refill adapters.

      File type:jpg

      File size (kB):1.7 MB

      File width (px):2953 px

      File height (px):3524 px

    • MVA6001 Fluid Transfer Kit

      2004 September 07

      Contains reservoir, adapters, tubing and other accessories for siphoning, transferring, extracting or dispensing fluids using a Mityvac hand vacuum/pressure pump.

      File type:jpg

      File size (kB):1.3 MB

      File width (px):4500 px

      File height (px):2269 px

    • MVA6000 Complete Automotive Accessory Kit

      2004 October 04

      Kit contains accessories for testing and diagnosing dozens of engine performance and automotive mechanical functions and for one-person brake and hydraulic clutch bleeding. All components are designed for use with Mityvac Silverline and Selectline hand vacuum and dual pressure/vacuum hand pumps.

      File type:jpg

      File size (kB):2.6 MB

      File width (px):5315 px

      File height (px):3379 px

    • MVA6004 Vacuum Line Caps

      2004 October 20

      Contains 12 rubber caps for plugging vacuum lines while performing in-line vacuum and pressure tests. Caps are color coded for easy line identification and tapered for plugging lines from ⁵⁄₃₂ to ½ in. ID (4 to 13 mm ID).

      File type:jpg

      File size (kB):931 KB

      File width (px):3508 px

      File height (px):2012 px

  • Fluid Evacuation & Dispensing Equipment & Accessories
  • Brake & Clutch Bleeding Equipment
  • Engine Diagnostic Equipment
  • Cooling System Service Equipment
  • Specialty Tools and Equipment