MVA6825 Master Cylinder Refill Kit

MVA6825

Eliminates the need to repeatedly top-off the brake master cylinder or clutch slave cylinder while vacuum bleeding. Fluid level is automatically maintained, preventing air from being reintroduced into brake and clutch lines. The kit adapts to standard 12 and  32 oz. brake fluid bottles, eliminating the mess and hassle of transferring fluid into a reservoir and maintaining brake fluid integrity.

Includes:

  • 12 oz. Bottle adapter
  • 32 oz. Bottle adapter
  • 3 in. (75 mm) diameter master cylinder plate
  • 6 in. (150 mm) diameter master cylinder plate
  • 4 x 8 in. (100 x 200 mm) dual chamber master cylinder plate
  • Instruction sheet

Specifications:

Weight: 4.7 oz. / 135 g