MVA6834 Plate-style Auto-refill Upgrade Kit

MVA6834

Upgrade your MVA6832 Clamp-on Auto-refill Kit with MVA6834, to create our Master Auto-refill Kit. The plates included with MVA6834 significantly expand the number of applications to include dual chamber and small neck master cylinders, as well as low clearance applications.

Features

  • Extends applications of MVA6832 Clamp-on Auto-refill Kit to include dual chamber and small neck master cylinders
  • Refills master cylinder automatically using vacuum produced while brake bleeding
  • Utilizes 40 oz. (1.2 l) reservoir included with MVA6832 for bulk dispensing and multiple brake jobs
  • Adapts for use with standard 12 oz. (355 ml) and 32 oz. (946 ml) bottles of brake fluid
  • Plates are manufactured from durable composite material with foam underside helps to ensure an airtight seal with master cylinder
  • Round and rectangular plates fit virtually every master cylinder

Includes:

  • Rectangular dual chamber refill plate
  • Round refill plate
  • Adjustable length rubber cords
  • Fluid transfer tubes with connectors
  • Reservoir hanging hook
  • User manual (English/French/Spanish/German)

Specifications:

Packaged weight13.4 oz. (0.38 kg)
Packaged size6.5 x 5 x 6.3 in. (165 x 125 x 160 mm)


Proposition 65: Click here to read the full warning