MVA6837 Brake Bleed Reservoir Kit

MVA6837

Model MVA6837 reservoir kit is specially designed to capture brake fluid expelled from the bleed screw when pressure or gravity brake bleeding is performed. The kit includes the Mityvac universal bleed screw adapter, which forms a tight seal around the bleed screw to ensure a clean, efficient bleed job.

Features

  • Universal bleed screw adapter forms tight seal to prevent leakage
  • 40 oz. (1.2 l) reservoir holds enough fluid for an entire flush
  • Includes hook for hanging the reservoir near the bleed location

Includes:

  • 40 oz. (1.2 l) fluid reservoir
  • Universal bleed screw adapter
  • Fluid transfer tube
  • Hanging hook

Specifications:

Reservoir capacity
40 oz. (1.2 l)
Packaged weight2.1 lbs. (1.0 kg)
Packaged size5.0 x 8.0 x 8.0 in. (125 x 205 x 205 mm)


Proposition 65: Click here to read the full warning