MVA6850 Pressure Bleed Adapter Kit

MVA6850

The MVA6850 expands the applications of Mityvac model MV6400 to include pressure bleeding hydraulic brake and clutch systems. The kit contains seven (7) adapters for connecting to the master cylinders of the majority of US and Asian manufactured cars and light trucks.

Features

  • Designed for airtight seal with the master cylinder for clean, convenient pressure bleeding
  • Connects to pressure/fluid source using convenient quick-change coupler
  • Custom molded case keeps adapters secure and organized during use, storage and transport

Includes:

Specifications:

Packaged weight5.9 lbs. (2.7 kg)
Packaged size15.1 x 3.5 x 11.8 in. (385 x 90 x 300 mm)