Pressure Bleed Adapters

Mityvac offers ten pressure bleed adapters designed to fit the master cylinder and clutch slave cylinder reservoirs for most makes and models of vehicles sold in North America. 

Adapters MVA800 thru MVA808 fit the reservoir like the original cap, and have a rotating, low-profile, right angle connector design for access into tight locations. Adapters MVA809 thru MVA812 are for varying universal applications and offer a unique adjustable clamping design that applies pressure to the center of the adapter for a more uniform seal.

Adapter No.
Description
Application(s)
MVA800*
Locking collar
Toyota, Lexus
MVA801*3-tab camlock
Chrysler, Dodge, Jeep, Plymouth
MVA802*
3-tab camlock
Chrysler, Dodge, Jeep, Plymouth
MVA803*
3-tab camlock
Most late model GM cars (Buick, Cadillac, Chevrolet, GMC, Hummer, Oldsmobile, Pontiac), some Mazda
MVA804**
45 mm thread
Most European cars (Alfa Romeo, Audi, BMW, Jaguar, Land Rover, Mercedes, Peugeot, Porsche, Renault, Saab, VW, Volvo), Chrysler Crossfire, Daewoo, late model Ford, Kia, some Mazda and Mini Cooper
MVA805
2-tab camlock
Early model Fords with 2-tab master cylinders
MVA806*
3-tab camlock
Some late model GM cars not covered by MVA803. Similar to MVA803, but with slightly different master cylinder neck
MVA808*
3-tab camlock
All Hyundai, Mitsubishi, Nissan and Subaru, some Chrysler/Dodge, some Ford/Lincoln
MVA809
Universal round cone secured with chain
Master cylinders with small round necks from 1¼ x 2⅛ in. (32 to 54 mm) internal diameter
MVA810*
Universal round cone secured with chain
All Acura, Honda, Izusu and Suzuki, some Mitsubishi. Master cylinders with large round necks from 1¾ to 3⁵⁄₁₆ in. (50 to 80 mm) internal diameter
MVA811
Face seal secured with dual chains
Rectangular shaped master cylinders ranging in size up to 3½ x 6 in. (90 x 150 mm)
MVA812
Face seal secured with double chains
Rectangular shaped master cylinders ranging in size from 3½ x 6 in. (90 x 150 mm) to 4¼ x 7¾ in. (108 x 200 mm)

* Included in MVA6850 and MV6840

** Included in MV6844, MV6840 and MVA6850

801768 Replacement Seal Kit

Includes replacement seals for pressure brake bleed adapters MVA800, MVA801, MVA802, MVA803, MVA804, MVA806, and MVA808.