MV6844 European Pressure Bleed System

MV6844

Model MV6844 is a professional hydraulic brake and clutch bleeding system. Includes a fluid dispenser with manual pump (MV6400) and a single master cylinder adapter designed for use on most European cars (MVA804). It forces new brake fluid down through the master cylinder, while air and old fluid are expelled through the bleed screw(s). A pressure gauge on the Dispenser allows control of the system pressure, and the pressurized reservoir allows the operator hands-free movement to the bleed screws.

Features

  • Includes threaded adapter MVA804, for connecting to most European manufactured cars
  • Large 1.2 gal. (5 l) fluid capacity
  • Fluid is dispensed under pressure for smooth continual flow
  • Integrated manual pump adds air above the fluid level to prevent aeration
  • Internal pump components are sealed against exposure to fluids
  • ON/OFF and flow control valve are conveniently located near fluid output
  • Utilizes push-to-connect, quick-change style accessory connections
  • Pressure gauge indicates fluid dispensing pressure
  • Integrated safety and manual pressure relief valve

Includes:

  • 1.2 gal. (5 l) fluid reservoir
  • Reservoir lid with integrated manual pump, pressure gauge, and pressure relief valve
  • 5 ft. (1.5 M) fluid dispensing hose with flow control and auto-shutoff valves
  • MVA804 European pressure bleed adapter
  • Fluid dispensing wand
  • Hanging hook
  • User manual

Specifications:

Reservoir capacity1.2 gal. (5 l)
Max pressure20 psi (1.4 bar)
Packaged weight9.3 lbs. (4.2 kg)
Packaged size (wide x deep x tall7.5 x 8.0 x 15.6 in. (190 x 205 x 396 mm)

How to Bleed Brakes using the Mityvac MV6844 Pressure Bleeder