MV6830 Vacuum Brake Bleeder

MV6830

The compressed-air-operated MV6830 offers professional-grade brake and clutch bleeding performance. This compact yet powerful unit bleeds up to 2 qt. (1.9 l) per minute. Its simple operation allows clean, quick bleeding of brake and clutch lines. 

Kit includes an advanced selection of accessories that helps to ensure maximum convenience and performance for greater productivity.

Features

MV6830
  • Compressed air operation 
  • Integrated 1.9 qt. (1.8 l) capacity fluid collection reservoir
  • Variable control thumb throttle
  • Swivel air inlet with quick-disconnect
  • Quick-disconnect coupler for accessories
  • Quiet, muffled exhaust
  • Automatic overflow prevention

Includes:

MV6830
  • Brake bleeder
  • 6 ft. (1.8 m) bleed hose assembly
  • 4 ft. (1.2 m) fluid evacuation hose
  • Molded base with screws for bench mounting
  • Automatic fluid refill kit (MVA6825)
  • Hanging hook
  • 3 Universal bleed screw adapters
  • User manual (English/French/Spanish/German)

Specifications:

Reservoir capacity1.9 qt. (1.8 l)
Working pressure60 to150 psi (4.1 to 10.3 bar
Vacuum @ 90 psi (6.2 bar)26 in. Hg (88 kPa)
Air consumption @ 90 psi (6.2 bar4.3 cfm (2.0 l/s)
Flow rate@ 60 psi (4.1 bar):50 oz/min (1460 ml/min)
@ 90 psi (6.2 bar):70 oz/min (2100 ml/min)
@ 150 psi (10.3 bar):70 oz/min (2100 ml/min)
Inlet thread size¼ in. NPT
Packaged weight5.0 lbs. (2.3 kg)
Size (tall x dia.)9 x 6.5 in. (230 x 150 mm)


Proposition 65: Click here to read the full warning