MV6835 Premium Vacuum Brake Bleed Kit

MV6835

Model MV6835 extends the capabilities of our MV6830 vacuum brake bleeder by including our MVA6832 Clamp-on Auto-refill Kit. The bleeder can evacuate up to 2 qt. (2 l) per minute. The refill kit ensures the master cylinder does not run dry of new fluid. This kit provides an extremely efficient method of bleeding hydraulic brake and clutch systems.

Features

  • Compressed air operation 
  • Integrated 1.9 qt. (1.8 l) capacity fluid collection reservoir
  • Variable control thumb throttle
  • Swivel air inlet with quick-disconnect
  • Quick-disconnect coupler for accessories 
  • Quiet, muffled exhaust
  • Automatic overflow prevention

Includes:

  • Brake bleeder
  • 6 ft. (1.8 m) bleed hose assembly
  • 4 ft. (1.2 m) fluid evacuation hose
  • Molded base with screws for bench mounting
  • Automatic fluid refill kit (MVA6825
  • Clamp-on style auto-refill kit (MVA6832)
  • Hanging hook
  • 3 Universal bleed screw adapters
  • User manual (English/French/Spanish/German)

Specifications:

Bleeder Reservoir capacity1.9 qt. (1.8 l)
Refill Reservoir capacity
40 oz (1.2 l)
Working pressure60 to150 psi (4.1 to 10.3 bar
Vacuum @ 90 psi (6.2 bar)26 in. Hg (88 kPa)
Air consumption @ 90 psi (6.2 bar4.3 cfm (2.0 l/s)
Flow rate@ 60 psi (4.1 bar):50 oz/min (1460 ml/min)
@ 90 psi (6.2 bar):70 oz/min (2100 ml/min)
@ 150 psi (10.3 bar):70 oz/min (2100 ml/min)
Inlet thread size¼ in. NPT
Packaged weight5.0 lbs. (2.3 kg)
Size (wide x tall x deep)11.5 x 10.8 x 8.8 in. (290 x 275 x 225 mm)

Bleeding Brakes using the Mityvac MV6835


Proposition 65: Click here to read the full warning